IESNA:LM-63-2002
[TEST]P956727
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-9)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB9B-750-U-SLR-HSS
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](9) 70 CRI, 5000K, 450mA LIGHTSQUARES WITH 26 LEDS EACH AND SPILL LIGHT ELIMINATOR RIGHT OPTICS WITH HOUSE SIDE SHIELD
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 70
[_SEARCH_COLORTEMP] 5000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]41413
TILT=NONE
234 -1 1 37 41 1 1 1.5 1.5 0
1 1 329.5
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 85
90 95 105 115 125 135 145 155 165 175
180 185 195 205 215 225 235 245 255 265
270 275 285 295 305 315 325 335 345 355
360
5734.4 6479 7220.7 7848.4 8327.7 8618.7 8832.6 9055.2 9266.3 9508.8
9805.5 10125 10521.6 10955.2 11497.3 12270.4 13337.4 14781 16686.7 19126
22284.2 26070 29579.1 31616.1 31228.1 28238.2 22697.9 16467.1 10567.2 7511.7
5183.8 3249.5 1808.8 393.7 0 0 0
5734.4 6367.7 7041 7588.8 7996.7 8264.9 8450.4 8652.9 8866.9 9086.6
9363.3 9694.2 10079.4 10507.3 11020.8 11694.1 12598.5 13793.9 15323 17448.5
20218.7 22877.6 24181.4 23733.5 22161.5 19525.4 15371.5 10401.8 5617.4 3317.9
1828.7 818.8 316.7 39.9 0 0 0
5734.4 6302.1 6824.2 7206.5 7494.6 7668.7 7791.3 7951.1 8090.9 8225
8413.3 8664.3 8961 9246.3 9551.6 9925.3 10364.7 10892.5 11540.1 12187.7
12384.5 11734.1 10087.9 8156.5 6005.4 4168.1 2944.2 2125.4 1492.1 1072.7
724.6 433.6 242.5 108.4 20 0 0
5734.4 6139.5 6527.5 6812.8 6978.2 7063.8 7123.7 7149.4 7132.3 7066.7
6969.7 6918.3 6861.3 6724.3 6424.8 5996.8 5551.8 5126.7 4761.5 4513.3
4387.8 4273.7 4116.8 3851.4 3648.9 3492 3007 2436.4 1609 1126.9
804.5 559.2 370.9 159.8 22.8 0 0
5734.4 5976.9 6256.5 6467.6 6581.7 6610.2 6544.6 6367.7 6082.4 5711.6
5312.1 4989.8 4778.6 4650.3 4547.6 4396.4 4179.5 3971.3 3808.7 3723.1
3723.1 3745.9 3751.6 3728.8 3560.4 3189.6 2795.9 2533.4 2134 1714.6
1243.9 815.9 445.1 174 11.4 0 0
5734.4 5845.6 5979.7 6133.8 6245 6233.6 6082.4 5788.6 5432 5098.2
4821.4 4624.6 4510.5 4424.9 4325 4171 3954.2 3691.7 3434.9 3232.4
3124 3138.2 3226.7 3286.6 3263.7 3163.9 2947.1 2596.2 2205.3 1837.3
1492.1 1172.6 853 496.4 214 0 0
5734.4 5668.8 5711.6 5820 5939.8 5996.8 5908.4 5714.4 5497.6 5303.6
5106.7 4884.2 4653.1 4427.7 4208.1 3977 3723.1 3454.9 3201 2992.7
2807.3 2650.4 2516.3 2430.7 2405 2396.5 2350.8 2248.1 2071.2 1823
1406.5 964.3 533.5 282.4 102.7 0 0
5734.4 5551.8 5446.2 5469.1 5643.1 5865.6 6039.6 6053.9 5931.2 5737.2
5511.8 5243.7 4932.7 4604.6 4293.6 3996.9 3714.5 3440.6 3195.3 3004.1
2864.3 2773 2698.9 2607.6 2467.8 2248.1 2019.9 1854.4 1706 1540.6
1323.8 1024.2 659 382.3 125.5 0 0
5734.4 5412 5166.6 5129.6 5300.7 5731.5 6193.7 6410.5 6344.9 6099.5
5805.7 5506.1 5189.5 4838.6 4487.6 4145.3 3822.9 3526.2 3266.6 3066.9
2915.7 2810.1 2767.3 2738.8 2676 2539.1 2373.6 2185.3 1994.2 1771.7
1500.6 1169.7 861.6 542.1 176.9 0 0
5734.4 5277.9 4909.9 4727.3 4815.7 5249.4 5885.6 6396.3 6518.9 6305
5948.3 5606 5289.3 4958.4 4630.3 4302.2 3977 3660.3 3383.6 3172.5
2995.6 2878.6 2793 2755.9 2701.7 2601.9 2459.2 2299.5 2125.4 1931.4
1663.3 1320.9 970 533.5 165.5 5.7 0
5734.4 5158.1 4753 4513.3 4547.6 4935.6 5523.3 6036.8 6324.9 6245
5945.5 5606 5289.3 4975.5 4667.4 4359.3 4039.7 3725.9 3452 3221
3024.1 2890 2790.2 2730.2 2667.5 2553.4 2385 2202.5 2019.9 1805.9
1540.6 1192.5 867.3 462.2 125.5 0 0
5734.4 5135.3 4653.1 4319.3 4256.6 4513.3 4972.6 5497.6 5845.6 5879.9
5694.4 5406.3 5121 4855.7 4593.2 4310.8 4014.1 3714.5 3437.8 3201
2998.4 2852.9 2727.4 2613.3 2476.3 2273.8 1991.3 1663.3 1355.1 1101.2
850.2 567.7 345.2 174 14.3 0 0
5734.4 4995.5 4402.1 3934.2 3703.1 3714.5 3860 4056.9 4213.8 4296.5
4296.5 4193.8 4062.6 3922.8 3768.7 3606.1 3446.3 3272.3 3064 2850.1
2644.7 2410.7 2168.2 1957.1 1743.1 1455 1169.7 961.4 796 633.3
465 288.1 134.1 37.1 0 0 0
5734.4 4892.8 4210.9 3643.2 3292.3 3141.1 3092.6 3086.9 3069.7 3044.1
2989.9 2887.2 2764.5 2619 2447.8 2308 2171.1 2065.5 1997 1968.5
1931.4 1851.5 1723.2 1560.5 1366.6 1164 975.7 810.2 653.3 510.7
365.2 205.4 88.4 14.3 0 0 0
5734.4 4841.4 4082.5 3463.4 3055.5 2852.9 2747.4 2656.1 2553.4 2439.2
2336.5 2253.8 2159.7 2082.6 1991.3 1900 1803 1677.5 1537.7 1420.8
1300.9 1192.5 1098.4 1024.2 941.5 838.8 724.6 610.5 487.8 373.7
253.9 159.8 77 2.9 0 0 0
5734.4 4798.6 4005.5 3369.3 2941.4 2713.1 2573.3 2439.2 2310.9 2182.5
2059.8 1954.3 1854.4 1754.5 1663.3 1574.8 1480.7 1383.7 1292.4 1195.4
1104.1 1024.2 952.9 875.8 784.6 704.7 613.4 510.7 393.7 291
211.1 125.5 42.8 0 0 0 0
5734.4 4838.6 4031.2 3383.6 2921.4 2653.2 2473.5 2336.5 2219.6 2105.5
1991.3 1882.9 1771.7 1671.8 1580.5 1489.2 1395.1 1292.4 1189.7 1084.1
992.8 915.8 850.2 793.1 736.1 673.3 587.7 493.6 410.8 339.5
262.5 179.7 65.6 0 0 0 0
5734.4 4861.4 4059.7 3403.5 2910 2584.7 2393.6 2270.9 2162.5 2048.4
1940 1831.6 1734.6 1643.3 1557.7 1466.4 1375.1 1272.4 1169.7 1067
975.7 910.1 855.9 810.2 756 681.8 582 499.3 436.5 370.9
291 194 77 22.8 0 0 0
5734.4 4861.4 4091.1 3429.2 2901.4 2530.5 2328 2211 2102.6 1994.2
1874.4 1771.7 1683.2 1586.2 1492.1 1397.9 1300.9 1203.9 1106.9 1015.6
941.5 893 847.3 798.8 724.6 621.9 496.4 436.5 373.7 305.3
222.5 117 48.5 11.4 0 0 0
5734.4 4958.4 4213.8 3549 2972.7 2542 2313.7 2191 2082.6 1991.3
1885.8 1785.9 1688.9 1594.8 1497.8 1403.6 1306.6 1212.5 1124.1 1044.2
978.6 927.2 875.8 813.1 721.8 576.3 433.6 373.7 313.8 248.2
176.9 102.7 54.2 22.8 5.7 0 0
5734.4 5015.4 4296.5 3631.8 3035.5 2581.9 2328 2193.9 2088.3 1991.3
1891.5 1794.5 1700.3 1606.2 1514.9 1423.6 1329.5 1238.2 1152.6 1075.6
1009.9 955.7 898.7 827.3 727.5 576.3 427.9 368 305.3 242.5
168.3 99.9 57.1 28.5 14.3 0 0
5734.4 5038.3 4350.7 3703.1 3092.6 2653.2 2339.4 2208.2 2091.2 2008.5
1914.3 1820.2 1728.9 1637.6 1549.1 1463.5 1372.3 1281 1195.4 1109.8
1041.3 984.3 924.3 858.7 736.1 584.8 453.6 396.6 330.9 265.3
188.3 114.1 68.5 42.8 25.7 11.4 0
5734.4 5198 4598.9 3979.8 3366.4 2827.2 2447.8 2236.7 2122.6 2031.3
1948.5 1863 1777.4 1691.8 1603.3 1514.9 1426.5 1335.2 1252.4 1172.6
1101.2 1035.6 970 895.8 804.5 687.6 542.1 462.2 393.7 325.2
248.2 156.9 97 62.8 45.6 22.8 0
5734.4 5317.8 4824.3 4273.7 3686 3126.8 2658.9 2308 2134 2031.3
1948.5 1865.8 1783.1 1697.5 1611.9 1520.6 1423.6 1335.2 1249.6 1169.7
1104.1 1035.6 964.3 884.4 796 699 587.7 493.6 425.1 356.6
285.3 205.4 105.6 62.8 39.9 20 0
5734.4 5432 5086.8 4650.3 4162.4 3626.1 3101.1 2596.2 2213.9 2051.3
1954.3 1865.8 1783.1 1697.5 1606.2 1517.8 1423.6 1329.5 1238.2 1141.2
1049.9 964.3 884.4 810.2 747.5 673.3 582 485 393.7 322.4
259.6 194 108.4 48.5 25.7 8.6 0
5734.4 5614.6 5449.1 5195.2 4784.4 4313.6 3842.9 3363.6 2741.7 2242.4
2005.6 1894.3 1803 1714.6 1629 1540.6 1449.3 1358 1263.8 1164
1069.8 975.7 890.1 810.2 733.2 653.3 567.7 485 393.7 299.6
231.1 162.6 102.7 54.2 25.7 11.4 0
5734.4 5802.8 5837.1 5802.8 5606 5297.9 4932.7 4527.6 4008.4 3337.9
2644.7 2131.1 1885.8 1774.5 1691.8 1611.9 1526.3 1452.1 1380.8 1295.2
1209.6 1104.1 998.5 901.5 824.5 750.3 824.5 864.4 653.3 522.1
345.2 253.9 145.5 71.3 34.2 17.1 0
5734.4 5988.3 6236.5 6439 6518.9 6456.2 6253.6 5988.3 5740.1 5443.4
4989.8 4373.5 3651.7 2915.7 2319.4 2002.8 1911.5 1843 1723.2 1614.8
1532 1457.8 1352.3 1275.3 1343.7 1395.1 1175.4 893 542.1 405.1
302.4 219.7 148.4 85.6 42.8 14.3 0
5734.4 6176.6 6641.6 7075.2 7397.6 7583.1 7594.5 7488.9 7389.1 7357.7
7337.7 7252.1 7083.8 6872.7 6604.5 6293.5 5902.7 5529 5397.7 5888.4
6952.6 7965.4 8116.6 7035.3 4964.1 2941.4 1737.4 1092.7 756 553.5
419.4 302.4 205.4 117 45.6 11.4 0
5734.4 6359.2 7012.5 7660.1 8202.2 8550.2 8715.7 8772.7 8829.8 8929.6
9083.7 9283.4 9523.1 9742.7 9962.4 10127.9 10390.3 10861.1 11739.8 13177.7
15043.5 17066.2 19040.4 20558.2 20735 19311.4 16578.3 12952.3 9043.8 5651.6
3283.7 1954.3 1112.6 419.4 128.4 5.7 0
5734.4 6424.8 7180.8 7931.1 8553.1 8963.9 9169.3 9257.7 9340.5 9454.6
9611.5 9799.8 10045.1 10293.3 10561.5 10926.7 11451.6 12216.2 13346 14912.2
16992 19736.5 23479.6 28124.1 31119.7 30395 28172.6 25114.3 21813.4 18680.9
15477.1 11942.3 8173.6 4804.3 1948.5 490.7 0
5734.4 6473.3 7294.9 8150.8 8829.8 9274.9 9494.5 9560.1 9594.4 9611.5
9654.3 9711.4 9785.5 9816.9 9916.8 10139.3 10530.1 11152.1 12159.2 13639.8
15634 18415.6 22600.9 28751.8 36931.1 39533 37433.2 34942.6 32186.7 29316.6
25082.9 19599.6 13659.8 8316.3 3283.7 1049.9 0
5734.4 6581.7 7551.7 8541.7 9360.4 9856.8 9999.5 9911.1 9699.9 9394.7
9058 8735.7 8416.1 8119.4 7973.9 8147.9 8906.8 10253.4 11882.4 13408.7
14855.2 16541.2 18846.4 22170.1 28534.9 36157.9 34603.1 30908.6 28483.6 26823.2
24458.1 21037.5 16435.7 11440.2 4473.4 736.1 0
5734.4 6638.8 7817 8895.4 9757 10176.4 10167.8 9805.5 9232.1 8627.2
8053.8 7574.5 7203.6 6986.8 7200.8 8264.9 10076.5 12290.4 14626.9 17089
19782.2 22346.9 24794.8 27633.4 31830.1 37187.9 38229.2 35467.5 32369.3 29194
25422.4 20358.5 14361.6 6952.6 2721.7 305.3 0
5734.4 6727.2 7874.1 9009.5 9888.2 10310.5 10130.7 9491.7 8684.3 8036.7
7460.4 7001.1 6673 6598.8 7217.9 8858.3 11294.7 14355.9 18130.3 22717.8
27747.5 32919.9 38089.4 42736.8 48017.5 52873.2 54102.8 51880.4 47643.8 41992.2
34560.3 24326.9 15788.1 8729.9 4210.9 487.8 0
5734.4 6732.9 7888.3 9009.5 9859.7 10236.3 10053.7 9431.8 8630.1 7911.2
7334.9 6884.1 6587.4 6630.2 7491.8 9426.1 12216.2 15873.7 20521.1 25810.4
31202.4 36480.3 41789.6 47261.5 53449.5 57948.6 58202.5 54653.4 48468.3 40286.1
31733.1 23570.9 15402.9 8961 3551.9 447.9 0
5734.4 6732.9 7859.8 8941.1 9719.9 10076.5 10033.7 9631.5 9012.4 8333.4
7728.6 7277.8 6966.8 6941.2 7620.2 9320.5 11814 14795.3 18278.7 22141.5
26001.5 29878.7 33604.6 37347.6 42477.2 47504 48847.7 46345.7 42092 36554.5
30372.2 23542.3 17730.9 10558.7 4008.4 353.8 0
5734.4 6655.9 7705.7 8690 9403.2 9768.4 9885.4 9819.8 9548.7 9140.8
8687.2 8250.7 7874.1 7671.5 7859.8 8781.3 10456 12615.6 14917.9 17051.9
19111.7 20920.5 22626.5 25011.6 29547.7 34103.8 33516.1 29647.6 26075.7 22917.5
18974.8 14258.9 9565.9 4653.1 1306.6 159.8 0
5734.4 6653 7591.6 8456.1 9080.9 9428.9 9628.6 9757 9822.6 9842.6
9808.3 9711.4 9591.5 9460.3 9440.3 9671.4 10378.9 11617.1 13351.7 15325.9
17588.3 20395.5 24104.3 28920.1 33981.2 34934 29633.3 22900.4 16843.7 12264.7
9625.8 7032.5 5101 3001.3 835.9 34.2 0
5734.4 6496.1 7286.4 8013.9 8544.5 8864 9100.8 9306.2 9497.4 9739.9
10002.3 10264.8 10598.6 10918.1 11351.8 11999.4 12932.3 14264.6 16281.6 19031.8
22392.6 26292.5 30925.7 36106.6 37963.8 35227.9 28760.3 21582.4 14575.6 10513
7605.9 5075.4 3055.5 704.7 17.1 0 0
5734.4 6479 7220.7 7848.4 8327.7 8618.7 8832.6 9055.2 9266.3 9508.8
9805.5 10125 10521.6 10955.2 11497.3 12270.4 13337.4 14781 16686.7 19126
22284.2 26070 29579.1 31616.1 31228.1 28238.2 22697.9 16467.1 10567.2 7511.7
5183.8 3249.5 1808.8 393.7 0 0 0
